How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | G: | 1.94 |
| I: | 4.34 in | AK: | 8.5 |
| P: | 1.88 in | AJ: | 7.25 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| BD: | 9 | V: | 1.94 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.19 | H: | 0.53 in |
| LQ1: | 5.62 in | D: | 2.94 |
| AE2: | 0.56 | T: | 1.188 |
| AG: | 4.65 | LL: | 2.12 in |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.95 | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

