How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | P: | 1.88 in |
| T: | 1.188 | AK: | 8.5 |
| AF: | 0.19 | AE2: | 0.56 |
| D: | 2.94 | BF: | 0.53 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | AA: | 9.38 |
| V: | 1.94 in | BE1: | 0.5 in |
| LQ1: | 5.62 in | BD: | 9 |
| H: | 0.53 in | AB: | 4.32 |
| LL: | 2.12 in | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output RPM: | 70 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.95 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

