How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| BD: | 9 | T: | 1.188 |
| AG: | 4.65 | AK: | 8.5 |
| AJ: | 7.25 | LQ1: | 5.62 in |
| AF: | 0.19 | BE1: | 0.5 in |
| V: | 1.94 in | H: | 0.53 in |
| P: | 1.88 in | LL: | 2.12 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | D: | 2.94 |
| AB: | 4.32 | I: | 4.34 in |
Technical Specifications
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 1.65 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

