How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AG: | 4.65 |
| P: | 1.88 in | G: | 1.94 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| T: | 1.188 | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
| D: | 2.94 | AE2: | 0.56 |
| AA: | 9.38 | V: | 1.94 in |
| AF: | 0.19 | BF: | 0.53 |
| I: | 4.34 in | LL: | 2.12 in |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.65 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

