How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.19 | AA: | 9.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 4.65 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | T: | 1.188 |
| V: | 1.94 in | BD: | 9 |
| G: | 1.94 | LL: | 2.12 in |
| AK: | 8.5 | I: | 4.34 in |
| AB: | 4.32 | D: | 2.94 |
| LQ1: | 5.62 in | P: | 1.88 in |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Assembly: | YF-1 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.65 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

