How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | LL: | 2.12 in |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| AK: | 8.5 | P: | 1.88 in |
| G: | 1.94 | BF: | 0.53 |
| BD: | 9 | AG: | 4.65 |
| V: | 1.94 in | H: | 0.53 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| D: | 2.94 | AB: | 4.32 |
| AJ: | 7.25 | LQ1: | 5.62 in |
| I: | 4.34 in | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.34 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

