How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.32 |
| I: | 4.34 in | AF: | 0.19 |
| AA: | 9.38 | BE1: | 0.5 in |
| BD: | 9 | D: | 2.94 |
| V: | 1.94 in | AJ: | 7.25 |
| AG: | 4.65 | LQ1: | 5.62 in |
| BF: | 0.53 | T: | 1.188 |
| AE2: | 0.56 | G: | 1.94 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | P: | 1.88 in |
Technical Specifications
| Model Code: | 26YF | Gear Type: | Worm |
| Bore Code: | 19 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 1.34 |
| Ratio: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

