How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | G: | 1.94 |
| I: | 4.34 in | V: | 1.94 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AB: | 4.32 |
| LL: | 2.12 in | BF: | 0.53 |
| H: | 0.53 in | D: | 2.94 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
| AJ: | 7.25 | BD: | 9 |
| T: | 1.188 | AF: | 0.19 |
| P: | 1.88 in | AK: | 8.5 |
Technical Specifications
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.34 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Model Code: | 26YF | Output RPM: | 43.8 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

