How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 9.38 |
| AF: | 0.19 | D: | 2.94 |
| H: | 0.53 in | AG: | 4.65 |
| P: | 1.88 in | I: | 4.34 in |
| LQ1: | 5.62 in | V: | 1.94 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 4.32 |
| G: | 1.94 | BD: | 9 |
| LL: | 2.12 in | AE2: | 0.56 |
| T: | 1.188 | Center Distance (in): | 2.625 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Ratio: | 5:1 |
| Center Distance (in): | 2.625 | Output RPM: | 339 |
| Bore Code: | 19 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

