How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | G: | 1.94 |
| I: | 4.34 in | H: | 0.53 in |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | V: | 1.94 in |
| AB: | 4.32 | T: | 1.188 |
| D: | 2.94 | BD: | 9 |
| AF: | 0.19 | LQ1: | 5.62 in |
| AG: | 4.65 | AK: | 8.5 |
| BE1: | 0.5 in | AE2: | 0.56 |
| AA: | 9.38 | P: | 1.88 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 339 | Model Code: | 26YF |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Ratio: | 5:1 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.8 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

