How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AK: | 8.5 |
| AA: | 9.38 | BF: | 0.53 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AG: | 4.65 |
| LL: | 2.12 in | D: | 2.94 |
| P: | 1.88 in | G: | 1.94 |
| LQ1: | 5.62 in | AF: | 0.19 |
| BD: | 9 | T: | 1.188 |
| I: | 4.34 in | V: | 1.94 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.08 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

