How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.56 |
| I: | 4.34 in | V: | 1.94 in |
| BD: | 9 | G: | 1.94 |
| AB: | 4.32 | D: | 2.94 |
| LL: | 2.12 in | LQ1: | 5.62 in |
| H: | 0.53 in | P: | 1.88 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| T: | 1.188 | AG: | 4.65 |
| AA: | 9.38 | AF: | 0.19 |
Technical Specifications
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 180TC |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 1.08 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

