How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE2: | 0.56 |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | I: | 4.34 in |
| P: | 1.88 in | V: | 1.94 in |
| AF: | 0.19 | T: | 1.188 |
| AG: | 4.65 | BE1: | 0.5 in |
| H: | 0.53 in | AA: | 9.38 |
| G: | 1.94 | LQ1: | 5.62 in |
Technical Specifications
| Ratio: | 60:1 | Bore Code: | 19 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 0.883 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Assembly: | YF-1 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

