How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 4.65 |
| H: | 0.53 in | BD: | 9 |
| LL: | 2.12 in | BF: | 0.53 |
| G: | 1.94 | AK: | 8.5 |
| I: | 4.34 in | D: | 2.94 |
| AA: | 9.38 | AE2: | 0.56 |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AF: | 0.19 |
| LQ1: | 5.62 in | AB: | 4.32 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Series Code: | OE | Output RPM: | 29.2 |
| Model Code: | 26YF | Ratio: | 60:1 |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.883 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

