How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | D: | 2.94 |
| BF: | 0.53 | P: | 1.88 in |
| AK: | 8.5 | LL: | 2.12 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| T: | 1.188 | AF: | 0.19 |
| AA: | 9.38 | BE1: | 0.5 in |
| I: | 4.34 in | V: | 1.94 in |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.56 | H: | 0.53 in |
| LQ1: | 5.62 in | AG: | 4.65 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 0.883 | Model Code: | 26YF |
| Assembly: | YF-1 | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

