How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BD: | 9 |
| V: | 1.94 in | LQ1: | 5.62 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AF: | 0.19 | T: | 1.188 |
| G: | 1.94 | LL: | 2.12 in |
| BE1: | 0.5 in | P: | 1.88 in |
| AA: | 9.38 | AB: | 4.32 |
| AG: | 4.65 | AK: | 8.5 |
| BF: | 0.53 | D: | 2.94 |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Ratio: | 60:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Model Code: | 26YF |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 29.2 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

