How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AJ: | 7.25 |
| LQ1: | 5.62 in | AA: | 9.38 |
| BF: | 0.53 | AB: | 4.32 |
| AG: | 4.65 | BE1: | 0.5 in |
| AE2: | 0.56 | H: | 0.53 in |
| V: | 1.94 in | AF: | 0.19 |
| T: | 1.188 | P: | 1.88 in |
| AK: | 8.5 | LL: | 2.12 in |
| BD: | 9 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.27 | Model Code: | 26YF |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

