How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AB: | 4.32 |
| BF: | 0.53 | AA: | 9.38 |
| AE2: | 0.56 | V: | 1.94 in |
| T: | 1.188 | BD: | 9 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| LL: | 2.12 in | D: | 2.94 |
| H: | 0.53 in | AF: | 0.19 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | I: | 4.34 in |
| AG: | 4.65 | LQ1: | 5.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 4.27 |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

