How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | H: | 0.53 in |
| AG: | 4.65 | BF: | 0.53 |
| D: | 2.94 | BD: | 9 |
| T: | 1.188 | I: | 4.34 in |
| LQ1: | 5.62 in | AJ: | 7.25 |
| AE2: | 0.56 | P: | 1.88 in |
| AA: | 9.38 | AK: | 8.5 |
| LL: | 2.12 in | BE1: | 0.5 in |
| G: | 1.94 | V: | 1.94 in |
Technical Specifications
| Ratio: | 7.5:1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Ratio Range: | 7.5:1 | Assembly: | YF-1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 26YF | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.27 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

