How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | H: | 0.53 in |
| AB: | 4.32 | AJ: | 7.25 |
| V: | 1.94 in | T: | 1.188 |
| I: | 4.34 in | AG: | 4.65 |
| P: | 1.88 in | D: | 2.94 |
| AE2: | 0.56 | G: | 1.94 |
| BE1: | 0.5 in | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | LQ1: | 5.62 in |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.19 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 2.625 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 4.27 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

