How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | H: | 0.53 in |
| P: | 1.88 in | AA: | 9.38 |
| AJ: | 7.25 | V: | 1.94 in |
| AK: | 8.5 | T: | 1.188 |
| BF: | 0.53 | AE2: | 0.56 |
| AF: | 0.19 | G: | 1.94 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| BE1: | 0.5 in | BD: | 9 |
| D: | 2.94 | LQ1: | 5.62 in |
| AB: | 4.32 | AG: | 4.65 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.577 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | 26YF | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Bore Code: | 19 |
| Series Code: | OE | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

