How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | I: | 4.34 in |
| G: | 1.94 | P: | 1.88 in |
| BE1: | 0.5 in | V: | 1.94 in |
| AE2: | 0.56 | H: | 0.53 in |
| LQ1: | 5.62 in | BF: | 0.53 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AF: | 0.19 | BD: | 9 |
| LL: | 2.12 in | T: | 1.188 |
| AJ: | 7.25 | AK: | 8.5 |
| D: | 2.94 | AG: | 4.65 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.577 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

