How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AK: | 4.5 | LQ: | 5.19 in |
| AE2: | 0.56 | AJ: | 5.88 |
| I: | 4.34 in | T: | 1.188 |
| G: | 1.94 | P: | 1.88 in |
| V: | 1.94 in | AA: | 9.38 |
| BD: | 5.88 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 4.32 | D: | 2.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 3.9 |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 26YF | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

