How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BE: | 0.38 in |
| LL: | 2.12 in | BF: | 0.41 |
| V: | 1.94 in | H: | 0.53 in |
| AF: | 0.19 | LQ: | 5.19 in |
| AJ: | 5.88 | D: | 2.94 |
| G: | 1.94 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AA: | 9.38 | AE2: | 0.56 |
| AK: | 4.5 | I: | 4.34 in |
| AB: | 4.32 | P: | 1.88 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.386 |
| Output Diameter (in): | 1.188 in | Model Code: | 26YF |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Ratio: | 100:1 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

