How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BE: | 0.38 in |
| AE2: | 0.56 | D: | 2.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | T: | 1.188 |
| AJ: | 5.88 | BD: | 5.88 |
| AA: | 9.38 | BF: | 0.41 |
| AF: | 0.19 | AG: | 4.65 |
| V: | 1.94 in | H: | 0.53 in |
| LQ: | 5.19 in | G: | 1.94 |
| AK: | 4.5 | AB: | 4.32 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Assembly: | YF-1 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.386 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 100:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

