How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| LQ: | 5.19 in | BE: | 0.38 in |
| AA: | 9.38 | BD: | 5.88 |
| D: | 2.94 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| P: | 1.88 in | T: | 1.188 |
| AF: | 0.19 | V: | 1.94 in |
| AB: | 4.32 | AK: | 4.5 |
| G: | 1.94 | AJ: | 5.88 |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 0.386 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 26YF |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

