How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 2.12 in |
| BE: | 0.38 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AF: | 0.19 | P: | 1.88 in |
| I: | 4.34 in | H: | 0.53 in |
| G: | 1.94 | LQ: | 5.19 in |
| AE2: | 0.56 | AB: | 4.32 |
| AG: | 4.65 | BF: | 0.41 |
| D: | 2.94 | BD: | 5.88 |
| T: | 1.188 | V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Bore Code: | 19 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

