Grove Gear 26YF-1-1.188-56C-30-L2
Part #:26YF-1-1.188-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.94 |
| AB: | 4.32 | AJ: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | BE: | 0.38 in |
| P: | 1.88 in | H: | 0.53 in |
| I: | 4.34 in | AG: | 4.65 |
| V: | 1.94 in | LQ: | 5.19 in |
| G: | 1.94 | T: | 1.188 |
| AF: | 0.19 | AA: | 9.38 |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 1.65 | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

