Grove Gear 26YF-1-1.188-56C-30-L3
Part #:26YF-1-1.188-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AK: | 4.5 |
| T: | 1.188 | AG: | 4.65 |
| LL: | 2.12 in | LQ: | 5.19 in |
| BF: | 0.41 | D: | 2.94 |
| AA: | 9.38 | AB: | 4.32 |
| H: | 0.53 in | P: | 1.88 in |
| BE: | 0.38 in | AF: | 0.19 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | AE2: | 0.56 |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.65 | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Gear Type: | Worm |
| Model Code: | 26YF | Series Code: | OE |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.188 in |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

