Grove Gear 26YF-1-1.188-56C-30-L4
Part #:26YF-1-1.188-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AJ: | 5.88 |
| I: | 4.34 in | D: | 2.94 |
| T: | 1.188 | AF: | 0.19 |
| BD: | 5.88 | LL: | 2.12 in |
| AB: | 4.32 | AA: | 9.38 |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | G: | 1.94 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AG: | 4.65 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.65 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Ratio Range: | 30:1 |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

