Grove Gear 26YF-1-1.188-56C-30-L9
Part #:26YF-1-1.188-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AG: | 4.65 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | I: | 4.34 in |
| AA: | 9.38 | T: | 1.188 |
| BE: | 0.38 in | V: | 1.94 in |
| AB: | 4.32 | AJ: | 5.88 |
| BF: | 0.41 | AE2: | 0.56 |
| BD: | 5.88 | G: | 1.94 |
| LL: | 2.12 in | LQ: | 5.19 in |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 26YF | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.65 |
| Output Key: | 1/4 X 3.00 | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

