How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AB: | 4.32 | AA: | 9.38 |
| P: | 1.88 in | I: | 4.34 in |
| G: | 1.94 | AE2: | 0.56 |
| LQ: | 5.19 in | V: | 1.94 in |
| AF: | 0.19 | AJ: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | D: | 2.94 |
| T: | 1.188 | BD: | 5.88 |
| AG: | 4.65 | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.34 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Model Code: | 26YF |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Bore Code: | 19 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

