How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.188 |
| G: | 1.94 | BD: | 5.88 |
| LQ: | 5.19 in | AF: | 0.19 |
| AA: | 9.38 | D: | 2.94 |
| I: | 4.34 in | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| P: | 1.88 in | AE2: | 0.56 |
| BE: | 0.38 in | V: | 1.94 in |
| H: | 0.53 in | BF: | 0.41 |
| AB: | 4.32 | AG: | 4.65 |
Technical Specifications
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 26YF |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.34 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Center Distance (in): | 2.625 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

