How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LL: | 2.12 in |
| AB: | 4.32 | G: | 1.94 |
| AE2: | 0.56 | AA: | 9.38 |
| D: | 2.94 | H: | 0.53 in |
| BD: | 5.88 | BF: | 0.41 |
| V: | 1.94 in | AG: | 4.65 |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AK: | 4.5 | AJ: | 5.88 |
| P: | 1.88 in | BE: | 0.38 in |
| I: | 4.34 in | T: | 1.188 |
Technical Specifications
| Output RPM: | 339 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Ratio Range: | 5:1 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

