How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.56 |
| LL: | 2.12 in | AA: | 9.38 |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 4.65 | AK: | 4.5 |
| LQ: | 5.19 in | G: | 1.94 |
| BE: | 0.38 in | AB: | 4.32 |
| P: | 1.88 in | I: | 4.34 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| D: | 2.94 | V: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 339 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Bore Code: | 19 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.8 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

