How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 4.32 |
| G: | 1.94 | AJ: | 5.88 |
| AK: | 4.5 | AG: | 4.65 |
| V: | 1.94 in | T: | 1.188 |
| AA: | 9.38 | AF: | 0.19 |
| P: | 1.88 in | LQ: | 5.19 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | D: | 2.94 |
| BF: | 0.41 | LL: | 2.12 in |
| AE2: | 0.56 | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | 26YF |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.8 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

