How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | T: | 1.188 |
| D: | 2.94 | LL: | 2.12 in |
| AB: | 4.32 | AK: | 4.5 |
| LQ: | 5.19 in | I: | 4.34 in |
| AF: | 0.19 | V: | 1.94 in |
| H: | 0.53 in | AJ: | 5.88 |
| AA: | 9.38 | P: | 1.88 in |
| AG: | 4.65 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.883 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Service Factor: | 1 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 19 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.625 |
| Assembly: | YF-1 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

