How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 1.88 in | AB: | 4.32 |
| LL: | 2.12 in | I: | 4.34 in |
| D: | 2.94 | AF: | 0.19 |
| H: | 0.53 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| T: | 1.188 | AG: | 4.65 |
| AE2: | 0.56 | LQ: | 5.19 in |
| AA: | 9.38 | V: | 1.94 in |
Technical Specifications
| Output RPM: | 29.2 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.883 | Ratio: | 60:1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Ratio Range: | 60:1 |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

