How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| AA: | 9.38 | H: | 0.53 in |
| AG: | 4.65 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| LQ: | 5.19 in | BE: | 0.38 in |
| LL: | 2.12 in | G: | 1.94 |
| T: | 1.188 | AB: | 4.32 |
| I: | 4.34 in | P: | 1.88 in |
| AJ: | 5.88 | AF: | 0.19 |
| D: | 2.94 | AE2: | 0.56 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 233 |
| Motor Frame Size: | 56C | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Series Code: | OE | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

