How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.32 | AK: | 4.5 |
| D: | 2.94 | BF: | 0.41 |
| T: | 1.188 | BE: | 0.38 in |
| AF: | 0.19 | I: | 4.34 in |
| AE2: | 0.56 | AA: | 9.38 |
| V: | 1.94 in | LQ: | 5.19 in |
| AJ: | 5.88 | G: | 1.94 |
| LL: | 2.12 in | P: | 1.88 in |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.577 |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | YF-1 | Gear Type: | Worm |
| Model Code: | 26YF | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

