How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AK: | 4.5 |
| BD: | 5.88 | D: | 2.94 |
| AA: | 9.38 | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | LL: | 2.12 in |
| AJ: | 5.88 | AG: | 4.65 |
| P: | 1.88 in | I: | 4.34 in |
| T: | 1.188 | V: | 1.94 in |
| BF: | 0.41 | G: | 1.94 |
| LQ: | 5.19 in | AF: | 0.19 |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 21.9 |
| Bore Code: | 19 | Model Code: | 26YF |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.577 | Assembly: | YF-1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

