How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.94 in |
| AE2: | 0.56 | AA: | 9.38 |
| D: | 2.94 | AF: | 0.19 |
| LL: | 2.12 in | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| I: | 4.34 in | AK: | 4.5 |
| AB: | 4.32 | P: | 1.88 in |
| G: | 1.94 | LQ: | 5.19 in |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | T: | 1.188 |
Technical Specifications
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Model Code: | 26YF | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Ratio: | 80:1 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.577 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

