How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | P: | 1.88 in |
| BD: | 5.88 | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.19 |
| D: | 2.94 | AE2: | 0.56 |
| AB: | 4.32 | BE: | 0.38 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AA: | 9.38 |
| BF: | 0.41 | AK: | 4.5 |
| LL: | 2.12 in | T: | 1.25 |
| G: | 1.94 | V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.9 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Bore Code: | 20 | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

