How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 4.32 |
| V: | 1.94 in | AG: | 4.65 |
| D: | 2.94 | T: | 1.25 |
| AK: | 4.5 | I: | 4.34 in |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| BF: | 0.41 | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| H: | 0.53 in | G: | 1.94 |
| LQ: | 5.19 in | AA: | 9.38 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | 26YF | Assembly: | YF-1 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 0.386 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

