How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 1.94 in |
| AJ: | 5.88 | P: | 1.88 in |
| AA: | 9.38 | D: | 2.94 |
| BD: | 5.88 | AB: | 4.32 |
| T: | 1.25 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AG: | 4.65 | AE2: | 0.56 |
| AF: | 0.19 | LL: | 2.12 in |
| I: | 4.34 in | H: | 0.53 in |
| G: | 1.94 | LQ: | 5.19 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.386 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 140TC |
| Bore Code: | 20 | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

