How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | P: | 1.88 in |
| AE2: | 0.56 | V: | 1.94 in |
| AK: | 4.5 | AA: | 9.38 |
| BF: | 0.41 | AF: | 0.19 |
| BE: | 0.38 in | H: | 0.53 in |
| AB: | 4.32 | G: | 1.94 |
| AJ: | 5.88 | LL: | 2.12 in |
| D: | 2.94 | T: | 1.25 |
| I: | 4.34 in | AG: | 4.65 |
Technical Specifications
| Bore Code: | 20 | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.92 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

