How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
| V: | 1.94 in | G: | 1.94 |
| LL: | 2.12 in | D: | 2.94 |
| T: | 1.25 | AJ: | 5.88 |
| I: | 4.34 in | BF: | 0.41 |
| AG: | 4.65 | LQ: | 5.19 in |
| BD: | 5.88 | AB: | 4.32 |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output RPM: | 87.5 |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft Direction: | 1 | Model Code: | 26YF |
| Ratio: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

