How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| AJ: | 5.88 | LL: | 2.12 in |
| BE: | 0.38 in | AG: | 4.65 |
| H: | 0.53 in | LQ: | 5.19 in |
| I: | 4.34 in | AB: | 4.32 |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | D: | 2.94 |
| AA: | 9.38 | V: | 1.94 in |
| T: | 1.25 | AK: | 4.5 |
| P: | 1.88 in | G: | 1.94 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.37 |
| Model Code: | 26YF | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

