How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | H: | 0.53 in |
| AB: | 4.32 | G: | 1.94 |
| AK: | 4.5 | AE2: | 0.56 |
| BF: | 0.41 | LL: | 2.12 in |
| AJ: | 5.88 | AF: | 0.19 |
| AA: | 9.38 | I: | 4.34 in |
| BD: | 5.88 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AG: | 4.65 | BE: | 0.38 in |
| D: | 2.94 | P: | 1.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Model Code: | 26YF | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 2.37 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

