How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | BF: | 0.41 |
| AF: | 0.19 | V: | 1.94 in |
| I: | 4.34 in | BD: | 5.88 |
| AE2: | 0.56 | T: | 1.25 |
| D: | 2.94 | H: | 0.53 in |
| LL: | 2.12 in | AK: | 4.5 |
| P: | 1.88 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| LQ: | 5.19 in | AG: | 4.65 |
| G: | 1.94 | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.95 |
| Model Code: | 26YF | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

